How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AG: | 7.5 |
| AE1: | 0.6 | Center Distance (in): | 3 in |
| G: | 2 | B: | 8.12 |
| F: | 4 | C: | 8.88 in |
| L: | 6.57 in | L1: | 9.82 in |
| I: | 4.84 in | BF: | 0.53 |
| U: | 0.875 in | BD: | 9 |
| AD: | 6.53 | AK: | 8.5 |
| D: | 3.25 | T: | 1.188 |
| V: | 2.51 in | BE1: | 0.5 in |
| AE2: | 0.36 |
Technical Specifications
| Service Factor: | 1 | Model Code: | HM230 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Output RPM: | 35 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Bore Code: | 19 | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Assembly: | HM-2 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2574 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Ratio: | 50:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.188 in | Input HP @ 1750 RPM: | 1.535 |
| Ratio Range: | 50:1 | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

