How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AG: | 7.5 |
| B: | 8.12 | L1: | 9.82 in |
| AD: | 6.53 | T: | 1.188 |
| G: | 2 | U: | 0.875 in |
| AE2: | 0.36 | V: | 2.51 in |
| BF: | 0.53 | AE1: | 0.6 |
| BD: | 9 | AJ: | 7.25 |
| F: | 4 | D: | 3.25 |
| AK: | 8.5 | L: | 6.57 in |
| BE1: | 0.5 in | I: | 4.84 in |
| C: | 8.88 in |
Technical Specifications
| Output RPM: | 35 | Center Distance (in): | 3 |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Ratio Range: | 50:1 |
| Input Diameter (in): | 0.875 in | Assembly: | HM-2 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Bore Code: | 19 | Ratio: | 50:1 |
| Thrust Rating - output shaft: | 2574 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Motor Frame Size: | 210TC | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.188 in | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM230 | Input HP @ 1750 RPM: | 1.535 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

