How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | B: | 8.12 |
| BE: | 0.38 in | V: | 2.51 in |
| Center Distance (in): | 3 in | F: | 4 |
| T: | 1.188 | LM: | 8.82 |
| D: | 3.25 | AG: | 7.5 |
| C: | 8.88 in | AE2: | 0.36 |
| AE1: | 0.6 | U: | 0.875 in |
| BD: | 5.88 | AD: | 6.53 |
| AJ: | 5.88 | L: | 6.57 in |
| I: | 4.84 in | AK: | 4.5 |
| BF: | 0.41 |
Technical Specifications
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.188 in |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.535 | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 19 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 50:1 | Thrust Rating - output shaft: | 2574 |
| Assembly: | HM-2 | Ratio Range: | 50:1 |
| Output RPM: | 35 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Model Code: | HM230 | Product Type: | Right Angle |
| Center Distance (in): | 3 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

