How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | AE1: | 0.6 |
| BE: | 0.38 in | C: | 8.88 in |
| BF: | 0.41 | F: | 4 |
| AJ: | 5.88 | G: | 2 |
| Center Distance (in): | 3 in | AE2: | 0.36 |
| AK: | 4.5 | AD: | 6.53 |
| B: | 8.12 | U: | 0.875 in |
| AG: | 7.5 | V: | 2.51 in |
| BD: | 5.88 | L: | 6.57 in |
| LM: | 8.82 | I: | 4.84 in |
| T: | 1.188 |
Technical Specifications
| Ratio: | 50:1 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2574 | Ratio Range: | 50:1 |
| Output RPM: | 35 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output Diameter (in): | 1.188 in | Assembly: | HM-2 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.535 |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 56C |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Model Code: | HM230 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Bore Code: | 19 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

