Grove Gear HM230-50-2-1.250-140TC-L2
Part #:HM230-50-2-1.250-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.36 | AJ: | 5.88 |
| BD: | 5.88 | AD: | 6.53 |
| D: | 3.25 | Center Distance (in): | 3 in |
| G: | 2 | F: | 4 |
| BF: | 0.41 | L: | 6.57 in |
| I: | 4.84 in | C: | 8.88 in |
| LM: | 8.82 | V: | 2.51 in |
| AK: | 4.5 | U: | 0.875 in |
| BE: | 0.38 in | AG: | 7.5 |
| AE1: | 0.6 | T: | 1.25 |
| B: | 8.12 |
Technical Specifications
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.535 |
| Ratio: | 50:1 | Model Code: | HM230 |
| Motor Frame Size: | 140TC | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Gear Type: | Worm | Assembly: | HM-2 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Center Distance (in): | 3 | Output Key: | 1/4 X 2.50 |
| Output RPM: | 35 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 20 | Ratio Range: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

