How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | L1: | 9.82 in |
| BD: | 9 | AD: | 6.53 |
| C: | 8.88 in | AK: | 8.5 |
| AG: | 7.5 | AE2: | 0.36 |
| Center Distance (in): | 3 in | U: | 0.875 in |
| I: | 4.84 in | G: | 2 |
| BF: | 0.53 | F: | 4 |
| B: | 8.12 | D: | 3.25 |
| AJ: | 7.25 | T: | 1.25 |
| AE1: | 0.6 | V: | 2.51 in |
| BE1: | 0.5 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 2574 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 20 |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Ratio Range: | 50:1 | Model Code: | HM230 |
| Output RPM: | 35 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Ratio: | 50:1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.535 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.25 in | Assembly: | HM-2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

