How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | AD: | 6.53 |
| I: | 4.84 in | B: | 8.12 |
| G: | 2 | AG: | 7.5 |
| AE2: | 0.36 | F: | 4 |
| BF: | 0.53 | L1: | 9.82 in |
| AK: | 8.5 | L: | 6.57 in |
| AE1: | 0.6 | V: | 2.51 in |
| C: | 8.88 in | BE1: | 0.5 in |
| AJ: | 7.25 | T: | 1.25 |
| Center Distance (in): | 3 in | BD: | 9 |
| U: | 0.875 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.25 in |
| Output RPM: | 35 | No. of Gear Reductions: | Single |
| Bore Code: | 20 | Thrust Rating - output shaft: | 2574 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Ratio Range: | 50:1 |
| Center Distance (in): | 3 | Ratio: | 50:1 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | HM-2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Model Code: | HM230 | Input HP @ 1750 RPM: | 1.535 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

