Grove Gear HM230-50-2-1.438-56C-L3
Part #:HM230-50-2-1.438-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | C: | 8.88 in |
| AE1: | 0.6 | F: | 4 |
| BD: | 5.88 | AJ: | 5.88 |
| Center Distance (in): | 3 in | LM: | 8.82 |
| AK: | 4.5 | AD: | 6.53 |
| B: | 8.12 | G: | 2 |
| D: | 3.25 | I: | 4.84 in |
| L: | 6.57 in | AE2: | 0.36 |
| BF: | 0.41 | T: | 1.438 |
| V: | 2.51 in | BE: | 0.38 in |
| U: | 0.875 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 50:1 | Model Code: | HM230 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-2 | Input HP @ 1750 RPM: | 1.535 |
| Product Type: | Right Angle | Bore Code: | 23 |
| Output Key: | 3/8 x 3.00 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2574 |
| Output Diameter (in): | 1.438 in | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Output RPM: | 35 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

