Grove Gear HM230-50-2-1.438-56C-L4
Part #:HM230-50-2-1.438-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AE1: | 0.6 |
| C: | 8.88 in | BE: | 0.38 in |
| T: | 1.438 | LM: | 8.82 |
| F: | 4 | AK: | 4.5 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| BF: | 0.41 | I: | 4.84 in |
| L: | 6.57 in | D: | 3.25 |
| AD: | 6.53 | AG: | 7.5 |
| AE2: | 0.36 | B: | 8.12 |
| AJ: | 5.88 | G: | 2 |
| BD: | 5.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Ratio: | 50:1 | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Assembly: | HM-2 | Model Code: | HM230 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.535 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 x 3.00 |
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Diameter (in): | 1.438 in | Input Diameter (in): | 0.875 in |
| Ratio Range: | 50:1 | Output RPM: | 35 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

