How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | D: | 3.25 |
| AG: | 7.5 | B: | 8.12 |
| L: | 6.57 in | AK: | 4.5 |
| V: | 2.51 in | BD: | 5.88 |
| AJ: | 5.88 | F: | 4 |
| U: | 0.875 in | C: | 8.88 in |
| AD: | 6.53 | BE: | 0.38 in |
| AE2: | 0.36 | Center Distance (in): | 3 in |
| LM: | 8.82 | BF: | 0.41 |
| G: | 2 | I: | 4.84 in |
| T: | 1.5 |
Technical Specifications
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 1.535 |
| Model Code: | HM230 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/8 x 3.00 | Output Shaft: | Hollow Bore |
| Assembly: | HM-2 | Bore Code: | 24 |
| Output Shaft Direction: | 2 | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Ratio: | 50:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2574 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.5 in | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 35 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

