How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AD: | 6.53 |
| AE1: | 0.6 | C: | 8.88 in |
| U: | 0.875 in | BF: | 0.53 |
| AE2: | 0.36 | BE1: | 0.5 in |
| L: | 6.57 in | Center Distance (in): | 3 in |
| T: | 1.5 | G: | 2 |
| BD: | 9 | I: | 4.84 in |
| L1: | 9.82 in | B: | 8.12 |
| AG: | 7.5 | F: | 4 |
| AK: | 8.5 | AJ: | 7.25 |
| D: | 3.25 |
Technical Specifications
| Ratio Range: | 50:1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2574 |
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-2 | Input RPM: | 1,750 |
| Model Code: | HM230 | Motor Frame Size: | 180TC |
| Output Key: | 3/8 x 3.00 | Input HP @ 1750 RPM: | 1.535 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Ratio: | 50:1 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.5 in |
| Center Distance (in): | 3 | Bore Code: | 24 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

