How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AG: | 7.5 |
| AE1: | 0.6 | Center Distance (in): | 3 in |
| I: | 4.84 in | V: | 2.51 in |
| T: | 1.5 | G: | 2 |
| L: | 6.57 in | BD: | 9 |
| F: | 4 | C: | 8.88 in |
| L1: | 9.82 in | BE1: | 0.5 in |
| AE2: | 0.36 | AJ: | 7.25 |
| D: | 3.25 | AK: | 8.5 |
| BF: | 0.53 | B: | 8.12 |
| AD: | 6.53 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.535 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3 | Model Code: | HM230 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 35 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Diameter (in): | 1.5 in |
| Output Key: | 3/8 x 3.00 | Ratio Range: | 50:1 |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Assembly: | HM-2 | Output Shaft: | Hollow Bore |
| Bore Code: | 24 | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 2574 | Ratio: | 50:1 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

