How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AK: | 8.5 |
| BE1: | 0.5 in | AE1: | 0.6 |
| F: | 4 | L: | 6.57 in |
| AE2: | 0.36 | AJ: | 7.25 |
| BF: | 0.53 | B: | 8.12 |
| I: | 4.84 in | AD: | 6.53 |
| AG: | 7.5 | U: | 0.875 in |
| BD: | 9 | D: | 3.25 |
| C: | 8.88 in | T: | 1.5 |
| V: | 2.51 in | L1: | 9.82 in |
| G: | 2 |
Technical Specifications
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Ratio: | 50:1 | Model Code: | HM230 |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.535 | Output Diameter (in): | 1.5 in |
| Output Key: | 3/8 x 3.00 | Bore Code: | 24 |
| Thrust Rating - output shaft: | 2574 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-2 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Ratio Range: | 50:1 | Output Shaft Direction: | 2 |
| Output RPM: | 35 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

