Grove Gear HM230-50-2-1.500-56C-L1
Part #:HM230-50-2-1.500-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | BE: | 0.38 in |
| G: | 2 | BF: | 0.41 |
| AJ: | 5.88 | AE2: | 0.36 |
| U: | 0.875 in | L: | 6.57 in |
| AE1: | 0.6 | AD: | 6.53 |
| V: | 2.51 in | I: | 4.84 in |
| Center Distance (in): | 3 in | F: | 4 |
| AG: | 7.5 | AK: | 4.5 |
| BD: | 5.88 | D: | 3.25 |
| B: | 8.12 | C: | 8.88 in |
| LM: | 8.82 |
Technical Specifications
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 1.535 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 35 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Ratio Range: | 50:1 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Ratio: | 50:1 |
| Output Key: | 3/8 x 3.00 | Thrust Rating - output shaft: | 2574 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.5 in |
| Bore Code: | 24 | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Assembly: | HM-2 |
| Service Factor: | 1 | Model Code: | HM230 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

