Grove Gear HM230-50-2-1.500-56C-L2
Part #:HM230-50-2-1.500-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | B: | 8.12 |
| T: | 1.5 | Center Distance (in): | 3 in |
| F: | 4 | AE1: | 0.6 |
| G: | 2 | AD: | 6.53 |
| BF: | 0.41 | U: | 0.875 in |
| AG: | 7.5 | AK: | 4.5 |
| LM: | 8.82 | L: | 6.57 in |
| C: | 8.88 in | AE2: | 0.36 |
| BD: | 5.88 | I: | 4.84 in |
| D: | 3.25 | AJ: | 5.88 |
| V: | 2.51 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Bore Code: | 24 |
| Input RPM: | 1,750 | Model Code: | HM230 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Output Key: | 3/8 x 3.00 | Assembly: | HM-2 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output RPM: | 35 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Output Diameter (in): | 1.5 in | Thrust Rating - output shaft: | 2574 |
| Center Distance (in): | 3 | Output Shaft Direction: | 2 |
| Ratio Range: | 50:1 | Input HP @ 1750 RPM: | 1.535 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 50:1 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

