Grove Gear HM230-50-2-1.500-56C-L9
Part #:HM230-50-2-1.500-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | BE: | 0.38 in |
| T: | 1.5 | AK: | 4.5 |
| I: | 4.84 in | U: | 0.875 in |
| L: | 6.57 in | D: | 3.25 |
| F: | 4 | AG: | 7.5 |
| AD: | 6.53 | C: | 8.88 in |
| AJ: | 5.88 | BD: | 5.88 |
| BF: | 0.41 | V: | 2.51 in |
| AE2: | 0.36 | AE1: | 0.6 |
| Center Distance (in): | 3 in | LM: | 8.82 |
| B: | 8.12 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Output Key: | 3/8 x 3.00 |
| Input HP @ 1750 RPM: | 1.535 | Output Diameter (in): | 1.5 in |
| Bore Code: | 24 | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Output RPM: | 35 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 50:1 | Center Distance (in): | 3 |
| Thrust Rating - output shaft: | 2574 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Assembly: | HM-2 |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Model Code: | HM230 |
| Output Shaft Assembly Code: | 2 | Ratio: | 50:1 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

