How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | D: | 3.25 |
| B: | 8.12 | T: | 1.625 |
| BE1: | 0.5 in | C: | 8.88 in |
| AE1: | 0.6 | V: | 2.51 in |
| Center Distance (in): | 3 in | U: | 0.875 in |
| F: | 4 | AG: | 7.5 |
| AK: | 8.5 | L1: | 9.82 in |
| AE2: | 0.36 | L: | 6.57 in |
| I: | 4.84 in | AJ: | 7.25 |
| G: | 2 | BF: | 0.53 |
| AD: | 6.53 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.535 | Assembly: | HM-2 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 35 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 x 3.00 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 50:1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | HM230 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2574 | Ratio Range: | 50:1 |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Bore Code: | 26 | Output Diameter (in): | 1.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

