How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | F: | 4 |
| AK: | 8.5 | C: | 8.88 in |
| AE1: | 0.6 | U: | 0.875 in |
| L1: | 9.82 in | D: | 3.25 |
| T: | 1.625 | I: | 4.84 in |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| V: | 2.51 in | AD: | 6.53 |
| BF: | 0.53 | BD: | 9 |
| AG: | 7.5 | B: | 8.12 |
| L: | 6.57 in | AJ: | 7.25 |
| AE2: | 0.36 |
Technical Specifications
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Diameter (in): | 1.625 in | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | Service Factor: | 1 |
| Ratio: | 50:1 | Input HP @ 1750 RPM: | 1.535 |
| Output RPM: | 35 | Thrust Rating - output shaft: | 2574 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Bore Code: | 26 |
| Model Code: | HM230 | Ratio Range: | 50:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 x 3.00 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

