How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | L: | 6.57 in |
| D: | 3.25 | LM: | 8.82 |
| BD: | 5.88 | AE2: | 0.36 |
| V: | 2.51 in | G: | 2 |
| I: | 4.84 in | AK: | 4.5 |
| BF: | 0.41 | AJ: | 5.88 |
| U: | 0.875 in | T: | 1.625 |
| C: | 8.88 in | AD: | 6.53 |
| Center Distance (in): | 3 in | AE1: | 0.6 |
| B: | 8.12 | F: | 4 |
| BE: | 0.38 in |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Model Code: | HM230 |
| Ratio Range: | 50:1 | Motor Frame Size: | 56C |
| Output Key: | 3/8 x 3.00 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output RPM: | 35 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 1.535 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.625 in |
| Bore Code: | 26 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Ratio: | 50:1 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

