How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | V: | 2.51 in |
| BE: | 0.38 in | AK: | 4.5 |
| BF: | 0.41 | AD: | 6.53 |
| AE2: | 0.36 | U: | 0.875 in |
| L: | 6.57 in | D: | 3.25 |
| BD: | 5.88 | F: | 4 |
| B: | 8.12 | Center Distance (in): | 3 in |
| LM: | 8.82 | AE1: | 0.6 |
| AG: | 7.5 | I: | 4.84 in |
| G: | 2 | AJ: | 5.88 |
| C: | 8.88 in |
Technical Specifications
| Motor Frame Size: | 140TC | Ratio: | 50:1 |
| Output Key: | 3/8 x 3.00 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Output RPM: | 35 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Assembly: | HM-2 |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.535 | Output Shaft: | Hollow Bore |
| Bore Code: | 27 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2574 | Ratio Range: | 50:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.688 in |
| Gear Type: | Worm | Model Code: | HM230 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

