How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | I: | 4.84 in |
| C: | 8.88 in | AG: | 7.5 |
| LM: | 8.82 | AK: | 4.5 |
| BF: | 0.41 | V: | 2.51 in |
| AD: | 6.53 | AE1: | 0.6 |
| T: | 1.688 | Center Distance (in): | 3 in |
| G: | 2 | U: | 0.875 in |
| AE2: | 0.36 | B: | 8.12 |
| BD: | 5.88 | BE: | 0.38 in |
| AJ: | 5.88 | D: | 3.25 |
| F: | 4 |
Technical Specifications
| Ratio: | 50:1 | Output Key: | 3/8 x 3.00 |
| Output RPM: | 35 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.535 | Gear Type: | Worm |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Model Code: | HM230 |
| No. of Gear Reductions: | Single | Bore Code: | 27 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Output Diameter (in): | 1.688 in |
| Thrust Rating - output shaft: | 2574 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 50:1 | Input RPM: | 1,750 |
| Assembly: | HM-2 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

