How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AE1: | 0.6 |
| L: | 6.57 in | I: | 4.84 in |
| T: | 1.688 | F: | 4 |
| BF: | 0.53 | AJ: | 7.25 |
| AG: | 7.5 | V: | 2.51 in |
| C: | 8.88 in | U: | 0.875 in |
| AE2: | 0.36 | G: | 2 |
| BE1: | 0.5 in | AD: | 6.53 |
| BD: | 9 | D: | 3.25 |
| L1: | 9.82 in | AK: | 8.5 |
| B: | 8.12 |
Technical Specifications
| Model Code: | HM230 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Ratio Range: | 50:1 |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Assembly: | HM-2 | Thrust Rating - output shaft: | 2574 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Bore Code: | 27 | Output Shaft Direction: | 2 |
| Center Distance (in): | 3 | Ratio: | 50:1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.688 in | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.535 | Output Key: | 3/8 x 3.00 |
| Shaft Seal Material: | Viton | Output RPM: | 35 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

