How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | F: | 4 |
| AG: | 7.5 | AE1: | 0.6 |
| BD: | 9 | AE2: | 0.36 |
| I: | 4.84 in | BE1: | 0.5 in |
| BF: | 0.53 | C: | 8.88 in |
| U: | 0.875 in | AD: | 6.53 |
| Center Distance (in): | 3 in | AK: | 8.5 |
| D: | 3.25 | T: | 1.688 |
| AJ: | 7.25 | L1: | 9.82 in |
| L: | 6.57 in | G: | 2 |
| B: | 8.12 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 1.535 |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Thrust Rating - output shaft: | 2574 | No. of Gear Reductions: | Single |
| Bore Code: | 27 | Shaft Seal Material: | Viton |
| Assembly: | HM-2 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Output RPM: | 35 |
| Model Code: | HM230 | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Output Key: | 3/8 x 3.00 | Output Diameter (in): | 1.688 in |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

