How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | G: | 2 |
| LM: | 8.82 | BF: | 0.41 |
| D: | 3.25 | C: | 8.88 in |
| Center Distance (in): | 3 in | AE2: | 0.36 |
| AK: | 4.5 | AD: | 6.53 |
| AG: | 7.5 | BE: | 0.38 in |
| B: | 8.12 | BD: | 5.88 |
| AE1: | 0.6 | V: | 2.51 in |
| F: | 4 | U: | 0.875 in |
| L: | 6.57 in | T: | 1.688 |
| I: | 4.84 in |
Technical Specifications
| Bore Code: | 27 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.535 |
| Output Key: | 3/8 x 3.00 | Output Diameter (in): | 1.688 in |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Ratio: | 50:1 | Output RPM: | 35 |
| Motor Frame Size: | 56C | Input Diameter (in): | 0.875 in |
| Model Code: | HM230 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2574 |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Assembly: | HM-2 | Ratio Range: | 50:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

