Grove Gear HM230-50-2-1.750-140TC-L3
Part #:HM230-50-2-1.750-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | C: | 8.88 in |
| L: | 6.57 in | AD: | 6.53 |
| AE2: | 0.36 | BF: | 0.41 |
| B: | 8.12 | G: | 2 |
| BD: | 5.88 | AG: | 7.5 |
| LM: | 8.82 | F: | 4 |
| AE1: | 0.6 | AK: | 4.5 |
| T: | 1.75 | AJ: | 5.88 |
| U: | 0.875 in | I: | 4.84 in |
| BE: | 0.38 in | D: | 3.25 |
| Center Distance (in): | 3 in |
Technical Specifications
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.535 | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Thrust Rating - output shaft: | 2574 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 35 |
| Model Code: | HM230 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Ratio: | 50:1 |
| Assembly: | HM-2 | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.75 in | Bore Code: | 28 |
| Output Key: | 3/8 x 3.00 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 50:1 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

