Grove Gear HM230-50-2-1.750-140TC-L9
Part #:HM230-50-2-1.750-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | U: | 0.875 in |
| C: | 8.88 in | BD: | 5.88 |
| AJ: | 5.88 | V: | 2.51 in |
| Center Distance (in): | 3 in | F: | 4 |
| I: | 4.84 in | BF: | 0.41 |
| AE2: | 0.36 | B: | 8.12 |
| AD: | 6.53 | LM: | 8.82 |
| L: | 6.57 in | G: | 2 |
| D: | 3.25 | T: | 1.75 |
| AK: | 4.5 | BE: | 0.38 in |
| AG: | 7.5 |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 x 3.00 | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 28 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 35 | Output Diameter (in): | 1.75 in |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Assembly: | HM-2 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Motor Frame Size: | 140TC |
| Ratio Range: | 50:1 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 1.535 | Housing Material: | Cast Iron |
| Ratio: | 50:1 | Model Code: | HM230 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

