How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | L: | 6.57 in |
| C: | 8.88 in | Center Distance (in): | 3 in |
| T: | 1.75 | AD: | 6.53 |
| AJ: | 7.25 | L1: | 9.82 in |
| AK: | 8.5 | AG: | 7.5 |
| F: | 4 | BF: | 0.53 |
| V: | 2.51 in | U: | 0.875 in |
| BD: | 9 | D: | 3.25 |
| BE1: | 0.5 in | AE1: | 0.6 |
| G: | 2 | AE2: | 0.36 |
| B: | 8.12 |
Technical Specifications
| Output Key: | 3/8 x 3.00 | Model Code: | HM230 |
| Thrust Rating - output shaft: | 2574 | Motor Frame Size: | 180TC |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Bore Code: | 28 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 50:1 | Output Shaft Assembly Code: | 2 |
| Assembly: | HM-2 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output RPM: | 35 |
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.535 | Output Diameter (in): | 1.75 in |
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

