How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.36 | U: | 0.875 in |
| D: | 3.25 | AK: | 8.5 |
| Center Distance (in): | 3 in | G: | 2 |
| L1: | 9.82 in | F: | 4 |
| V: | 2.51 in | L: | 6.57 in |
| AG: | 7.5 | I: | 4.84 in |
| B: | 8.12 | C: | 8.88 in |
| T: | 1.75 | AJ: | 7.25 |
| BE1: | 0.5 in | BF: | 0.53 |
| AD: | 6.53 | AE1: | 0.6 |
| BD: | 9 |
Technical Specifications
| Output RPM: | 35 | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Assembly: | HM-2 | Input HP @ 1750 RPM: | 1.535 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 2574 | Model Code: | HM230 |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 50:1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Bore Code: | 28 | Output Key: | 3/8 x 3.00 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.75 in |
| Ratio: | 50:1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

