Grove Gear HM230-50-2-1.938-140TC-L1
Part #:HM230-50-2-1.938-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | C: | 8.88 in |
| LM: | 8.82 | U: | 0.875 in |
| AD: | 6.53 | AE2: | 0.36 |
| F: | 4 | Center Distance (in): | 3 in |
| T: | 1.938 | BD: | 5.88 |
| B: | 8.12 | G: | 2 |
| D: | 3.25 | L: | 6.57 in |
| AJ: | 5.88 | I: | 4.84 in |
| AK: | 4.5 | BE: | 0.38 in |
| BF: | 0.41 | AG: | 7.5 |
| AE1: | 0.6 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM230 |
| Input HP @ 1750 RPM: | 1.535 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.938 in |
| Reducer: | Worm - Right Angle | Bore Code: | 31 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Ratio: | 50:1 |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 2574 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 35 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Ratio Range: | 50:1 |
| Output Key: | 1/2 X 3.38 | Assembly: | HM-2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

