How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | AE1: | 0.6 |
| C: | 8.88 in | BF: | 0.53 |
| AG: | 7.5 | AD: | 6.53 |
| G: | 2 | B: | 8.12 |
| F: | 4 | L: | 6.57 in |
| U: | 0.875 in | D: | 3.25 |
| Center Distance (in): | 3 in | AK: | 8.5 |
| V: | 2.51 in | AE2: | 0.36 |
| I: | 4.84 in | BE1: | 0.5 in |
| BD: | 9 | L1: | 9.82 in |
| AJ: | 7.25 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.535 | Output Key: | 1/2 X 3.38 |
| Model Code: | HM230 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2574 |
| Ratio: | 50:1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 210TC | Center Distance (in): | 3 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Ratio Range: | 50:1 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.938 in | Output RPM: | 35 |
| Service Factor: | 1 | Assembly: | HM-2 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 31 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

