Grove Gear HM230-50-2-1.938-56C-L2
Part #:HM230-50-2-1.938-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | T: | 1.938 |
| Center Distance (in): | 3 in | F: | 4 |
| BF: | 0.41 | AE1: | 0.6 |
| D: | 3.25 | C: | 8.88 in |
| G: | 2 | LM: | 8.82 |
| AG: | 7.5 | U: | 0.875 in |
| V: | 2.51 in | AJ: | 5.88 |
| L: | 6.57 in | BE: | 0.38 in |
| AD: | 6.53 | AK: | 4.5 |
| I: | 4.84 in | AE2: | 0.36 |
| BD: | 5.88 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 50:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Output Key: | 1/2 X 3.38 | Model Code: | HM230 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 1.535 |
| Housing Material: | Cast Iron | Ratio Range: | 50:1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Diameter (in): | 1.938 in | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Bore Code: | 31 |
| Thrust Rating - output shaft: | 2574 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output RPM: | 35 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

