Grove Gear HM230-50-2-1.938-56C-L3
Part #:HM230-50-2-1.938-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | C: | 8.88 in |
| G: | 2 | AG: | 7.5 |
| I: | 4.84 in | LM: | 8.82 |
| F: | 4 | BD: | 5.88 |
| AJ: | 5.88 | BE: | 0.38 in |
| AE1: | 0.6 | T: | 1.938 |
| V: | 2.51 in | U: | 0.875 in |
| Center Distance (in): | 3 in | AE2: | 0.36 |
| B: | 8.12 | D: | 3.25 |
| L: | 6.57 in | BF: | 0.41 |
| AD: | 6.53 |
Technical Specifications
| Center Distance (in): | 3 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 50:1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Assembly: | HM-2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 56C | Model Code: | HM230 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 31 |
| Output Diameter (in): | 1.938 in | Output RPM: | 35 |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2574 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Ratio: | 50:1 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 1.535 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

