Grove Gear HM230-50-2-1.938-56C-L4
Part #:HM230-50-2-1.938-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | I: | 4.84 in |
| AJ: | 5.88 | AK: | 4.5 |
| C: | 8.88 in | G: | 2 |
| F: | 4 | BE: | 0.38 in |
| AE2: | 0.36 | BF: | 0.41 |
| Center Distance (in): | 3 in | AE1: | 0.6 |
| BD: | 5.88 | AD: | 6.53 |
| V: | 2.51 in | U: | 0.875 in |
| L: | 6.57 in | B: | 8.12 |
| LM: | 8.82 | AG: | 7.5 |
| T: | 1.938 |
Technical Specifications
| Model Code: | HM230 | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 50:1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.938 in |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.535 |
| Thrust Rating - output shaft: | 2574 | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 3 | Output RPM: | 35 |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 31 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Ratio: | 50:1 | Output Shaft Direction: | 2 |
| Assembly: | HM-2 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

