How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | G: | 2 |
| BF: | 0.41 | I: | 4.84 in |
| B: | 8.12 | U: | 0.875 in |
| AG: | 7.5 | AK: | 4.5 |
| AE1: | 0.6 | AD: | 6.53 |
| L: | 6.57 in | BD: | 5.88 |
| F: | 4 | AJ: | 5.88 |
| LM: | 8.82 | T: | 1.625 |
| Center Distance (in): | 3 in | AE2: | 0.36 |
| V: | 2.51 in | BE: | 0.38 in |
| D: | 3.25 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Bore Code: | 26 |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output RPM: | 35 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2574 |
| Assembly: | HM-2 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Ratio: | 50:1 |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 1.535 |
| Ratio Range: | 50:1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.625 in | Output Key: | 3/8 x 3.00 |
| Model Code: | HM230 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

