How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | AJ: | 5.88 |
| C: | 8.88 in | AK: | 4.5 |
| V: | 2.51 in | T: | 1.688 |
| BD: | 5.88 | L: | 6.57 in |
| BE: | 0.38 in | I: | 4.84 in |
| G: | 2 | U: | 0.875 in |
| AE1: | 0.6 | AE2: | 0.36 |
| AD: | 6.53 | LM: | 8.82 |
| BF: | 0.41 | D: | 3.25 |
| AG: | 7.5 | Center Distance (in): | 3 in |
| B: | 8.12 |
Technical Specifications
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2574 |
| Model Code: | HM230 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 50:1 | Assembly: | HM-2 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 3/8 x 3.00 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.535 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 27 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Output RPM: | 35 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 50:1 | Output Diameter (in): | 1.688 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

