Grove Gear HM230-50-2-140TC-1.938
Part #:HM230-50-2-140TC-1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | L: | 6.57 in |
| F: | 4 | AG: | 7.5 |
| U: | 0.875 in | T: | 1.938 |
| B: | 8.12 | C: | 8.88 in |
| BD: | 5.88 | Center Distance (in): | 3 in |
| BF: | 0.41 | AE2: | 0.36 |
| LM: | 8.82 | BE: | 0.38 in |
| I: | 4.84 in | G: | 2 |
| AE1: | 0.6 | AD: | 6.53 |
| D: | 3.25 | AJ: | 5.88 |
| V: | 2.51 in |
Technical Specifications
| Service Factor: | 1 | Model Code: | HM230 |
| Assembly: | HM-2 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.938 in | Thrust Rating - output shaft: | 2574 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.535 |
| Ratio Range: | 50:1 | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Ratio: | 50:1 |
| Center Distance (in): | 3 | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 140TC | Input Diameter (in): | 0.875 in |
| Output RPM: | 35 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 31 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

