How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | G: | 2 |
| BD: | 9 | I: | 4.84 in |
| AD: | 6.53 | AK: | 8.5 |
| F: | 4 | D: | 3.25 |
| T: | 1.25 | L1: | 9.82 in |
| AJ: | 7.25 | V: | 2.51 in |
| B: | 8.12 | BF: | 0.53 |
| AE1: | 0.6 | AG: | 7.5 |
| Center Distance (in): | 3 in | AE2: | 0.36 |
| L: | 6.57 in | C: | 8.88 in |
| U: | 0.875 in |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Gear Type: | Worm |
| Ratio Range: | 50:1 | Center Distance (in): | 3 |
| Ratio: | 50:1 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output RPM: | 35 | Output Key: | 1/4 X 2.50 |
| Model Code: | HM230 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 20 |
| Assembly: | HM-2 | Input HP @ 1750 RPM: | 1.535 |
| Input Diameter (in): | 0.875 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

