How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | AE2: | 0.36 |
| G: | 2 | AD: | 6.53 |
| T: | 1.938 | AE1: | 0.6 |
| B: | 8.12 | U: | 0.875 in |
| BE1: | 0.5 in | D: | 3.25 |
| Center Distance (in): | 3 in | AK: | 8.5 |
| V: | 2.51 in | L1: | 9.82 in |
| F: | 4 | BD: | 9 |
| AJ: | 7.25 | L: | 6.57 in |
| I: | 4.84 in | BF: | 0.53 |
| C: | 8.88 in |
Technical Specifications
| Bore Code: | 31 | Model Code: | HM230 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.938 in | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 50:1 |
| Output RPM: | 35 | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 2574 | Motor Frame Size: | 210TC |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Assembly: | HM-2 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.535 | Ratio Range: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

