How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | BF: | 0.53 |
| AG: | 7.5 | AE1: | 0.6 |
| V: | 2.51 in | F: | 4 |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| L1: | 9.82 in | AD: | 6.53 |
| AE2: | 0.36 | U: | 0.875 in |
| L: | 6.57 in | AJ: | 7.25 |
| D: | 3.25 | G: | 2 |
| AK: | 8.5 | BD: | 9 |
| I: | 4.84 in | T: | 1.188 |
| C: | 8.88 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Bore Code: | 19 | Shaft Seal Material: | Viton |
| Assembly: | HM-1 | Input HP @ 1750 RPM: | 1.279 |
| Motor Frame Size: | 180TC | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 29.2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2574 | Input Diameter (in): | 0.875 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 60:1 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Output Diameter (in): | 1.188 in | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Model Code: | HM230 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

