How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | BD: | 9 |
| I: | 4.84 in | AK: | 8.5 |
| AE1: | 0.6 | B: | 8.12 |
| D: | 3.25 | Center Distance (in): | 3 in |
| F: | 4 | G: | 2 |
| V: | 2.51 in | L: | 6.57 in |
| AD: | 6.53 | U: | 0.875 in |
| T: | 1.188 | AE2: | 0.36 |
| BF: | 0.53 | AJ: | 7.25 |
| L1: | 9.82 in | AG: | 7.5 |
| BE1: | 0.5 in |
Technical Specifications
| Model Code: | HM230 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Ratio: | 60:1 | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.279 |
| Thrust Rating - output shaft: | 2574 | Output Diameter (in): | 1.188 in |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Bore Code: | 19 | Output RPM: | 29.2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Center Distance (in): | 3 | Ratio Range: | 60:1 |
| Gear Type: | Worm | Assembly: | HM-1 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

