How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | B: | 8.12 |
| I: | 4.84 in | AG: | 7.5 |
| F: | 4 | BD: | 5.88 |
| U: | 0.875 in | V: | 2.51 in |
| AD: | 6.53 | Center Distance (in): | 3 in |
| G: | 2 | LM: | 8.82 |
| T: | 1.188 | BE: | 0.38 in |
| C: | 8.88 in | AK: | 4.5 |
| AE2: | 0.36 | D: | 3.25 |
| AJ: | 5.88 | L: | 6.57 in |
| AE1: | 0.6 |
Technical Specifications
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Center Distance (in): | 3 | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Model Code: | HM230 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 1.279 | Output Shaft Direction: | 1 |
| Ratio Range: | 60:1 | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Gear Type: | Worm | Bore Code: | 19 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 29.2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Ratio: | 60:1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.188 in | Assembly: | HM-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

