Grove Gear HM230-60-1-1.188-56C-L3
Part #:HM230-60-1-1.188-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | BD: | 5.88 |
| BE: | 0.38 in | D: | 3.25 |
| B: | 8.12 | L: | 6.57 in |
| AJ: | 5.88 | V: | 2.51 in |
| G: | 2 | AK: | 4.5 |
| F: | 4 | AG: | 7.5 |
| LM: | 8.82 | AD: | 6.53 |
| AE1: | 0.6 | C: | 8.88 in |
| Center Distance (in): | 3 in | BF: | 0.41 |
| I: | 4.84 in | U: | 0.875 in |
| AE2: | 0.36 |
Technical Specifications
| Input RPM: | 1,750 | Output RPM: | 29.2 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 1.279 |
| Motor Frame Size: | 56C | Assembly: | HM-1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Model Code: | HM230 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Bore Code: | 19 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.188 in | Ratio: | 60:1 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

