Grove Gear HM230-60-1-1.250-140TC-L2
Part #:HM230-60-1-1.250-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | L: | 6.57 in |
| D: | 3.25 | AE1: | 0.6 |
| G: | 2 | AE2: | 0.36 |
| B: | 8.12 | AG: | 7.5 |
| T: | 1.25 | BE: | 0.38 in |
| V: | 2.51 in | F: | 4 |
| BD: | 5.88 | U: | 0.875 in |
| AJ: | 5.88 | I: | 4.84 in |
| AK: | 4.5 | C: | 8.88 in |
| BF: | 0.41 | LM: | 8.82 |
| Center Distance (in): | 3 in |
Technical Specifications
| Output RPM: | 29.2 | Input RPM: | 1,750 |
| Bore Code: | 20 | Output Shaft: | Hollow Bore |
| Assembly: | HM-1 | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 60:1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Model Code: | HM230 | Service Factor: | 1 |
| Output Diameter (in): | 1.25 in | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140TC |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 1.279 |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2574 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

