How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | T: | 1.25 |
| Center Distance (in): | 3 in | AD: | 6.53 |
| BF: | 0.53 | L: | 6.57 in |
| D: | 3.25 | L1: | 9.82 in |
| AE1: | 0.6 | F: | 4 |
| U: | 0.875 in | G: | 2 |
| V: | 2.51 in | C: | 8.88 in |
| AG: | 7.5 | AE2: | 0.36 |
| B: | 8.12 | AK: | 8.5 |
| AJ: | 7.25 | I: | 4.84 in |
| BD: | 9 |
Technical Specifications
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 1.279 |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2574 | Assembly: | HM-1 |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | HM230 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.25 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 20 | Motor Frame Size: | 180TC |
| Ratio Range: | 60:1 | Input RPM: | 1,750 |
| Ratio: | 60:1 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output RPM: | 29.2 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

