How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | BF: | 0.53 |
| BD: | 9 | AJ: | 7.25 |
| D: | 3.25 | L: | 6.57 in |
| AD: | 6.53 | AE2: | 0.36 |
| B: | 8.12 | BE1: | 0.5 in |
| I: | 4.84 in | Center Distance (in): | 3 in |
| T: | 1.25 | V: | 2.51 in |
| AG: | 7.5 | F: | 4 |
| AE1: | 0.6 | AK: | 8.5 |
| U: | 0.875 in | L1: | 9.82 in |
| C: | 8.88 in |
Technical Specifications
| Ratio Range: | 60:1 | Center Distance (in): | 3 |
| Ratio: | 60:1 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Output RPM: | 29.2 | Model Code: | HM230 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Bore Code: | 20 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 1.279 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180TC |
| Thrust Rating - output shaft: | 2574 | Output Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

