How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | C: | 8.88 in |
| U: | 0.875 in | B: | 8.12 |
| AJ: | 7.25 | BF: | 0.53 |
| G: | 2 | L1: | 9.82 in |
| BE1: | 0.5 in | F: | 4 |
| I: | 4.84 in | AK: | 8.5 |
| AE2: | 0.36 | AE1: | 0.6 |
| Center Distance (in): | 3 in | D: | 3.25 |
| L: | 6.57 in | AD: | 6.53 |
| T: | 1.25 | BD: | 9 |
| V: | 2.51 in |
Technical Specifications
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 29.2 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Output Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 1.279 | Product Type: | Right Angle |
| Assembly: | HM-1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Bore Code: | 20 |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | HM230 |
| Thrust Rating - output shaft: | 2574 | Motor Frame Size: | 180TC |
| Center Distance (in): | 3 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

