How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | L1: | 9.82 in |
| AJ: | 7.25 | D: | 3.25 |
| BD: | 9 | BF: | 0.53 |
| AE1: | 0.6 | BE1: | 0.5 in |
| AK: | 8.5 | L: | 6.57 in |
| C: | 8.88 in | T: | 1.25 |
| I: | 4.84 in | F: | 4 |
| AG: | 7.5 | AE2: | 0.36 |
| G: | 2 | B: | 8.12 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| U: | 0.875 in |
Technical Specifications
| Product Type: | Right Angle | Assembly: | HM-1 |
| Ratio Range: | 60:1 | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 1.279 |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Model Code: | HM230 |
| Output RPM: | 29.2 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 210TC |
| Input Style: | Flexible Coupling Input | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 60:1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2574 |
| Bore Code: | 20 | Output Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Output Key: | 1/4 X 2.50 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

