Grove Gear HM230-60-1-1.250-56C-L3
Part #:HM230-60-1-1.250-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | I: | 4.84 in |
| D: | 3.25 | AD: | 6.53 |
| AE1: | 0.6 | T: | 1.25 |
| L: | 6.57 in | LM: | 8.82 |
| B: | 8.12 | G: | 2 |
| C: | 8.88 in | AK: | 4.5 |
| F: | 4 | Center Distance (in): | 3 in |
| U: | 0.875 in | V: | 2.51 in |
| BF: | 0.41 | AJ: | 5.88 |
| AG: | 7.5 | BE: | 0.38 in |
| AE2: | 0.36 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 20 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Output RPM: | 29.2 |
| Output Diameter (in): | 1.25 in | Ratio Range: | 60:1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Ratio: | 60:1 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2574 | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Assembly: | HM-1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 1.279 |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Model Code: | HM230 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

