How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.82 in | G: | 2 |
| C: | 8.88 in | AK: | 8.5 |
| AD: | 6.53 | AJ: | 7.25 |
| Center Distance (in): | 3 in | AE1: | 0.6 |
| B: | 8.12 | L: | 6.57 in |
| BE1: | 0.5 in | AE2: | 0.36 |
| AG: | 7.5 | D: | 3.25 |
| I: | 4.84 in | V: | 2.51 in |
| U: | 0.875 in | BD: | 9 |
| F: | 4 | T: | 1.438 |
| BF: | 0.53 |
Technical Specifications
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.279 | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Bore Code: | 23 |
| Ratio: | 60:1 | Assembly: | HM-1 |
| Output Shaft Direction: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 60:1 | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 2574 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 x 3.00 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 29.2 | Motor Frame Size: | 180TC |
| Model Code: | HM230 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

