How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.82 in | AD: | 6.53 |
| BD: | 9 | C: | 8.88 in |
| V: | 2.51 in | BE1: | 0.5 in |
| T: | 1.438 | I: | 4.84 in |
| AJ: | 7.25 | G: | 2 |
| B: | 8.12 | AE2: | 0.36 |
| D: | 3.25 | AK: | 8.5 |
| AE1: | 0.6 | AG: | 7.5 |
| U: | 0.875 in | F: | 4 |
| L: | 6.57 in | Center Distance (in): | 3 in |
| BF: | 0.53 |
Technical Specifications
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Model Code: | HM230 |
| Input RPM: | 1,750 | Bore Code: | 23 |
| Thrust Rating - output shaft: | 2574 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.279 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.438 in |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output RPM: | 29.2 | Ratio Range: | 60:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 60:1 |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 1 |
| Assembly: | HM-1 | Output Key: | 3/8 x 3.00 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

